• Maximum working pressure up to 1000 psi depending on coupling size and schedule of pipe
• All housings, gaskets and bolts identified by SCI logo
• 100% magnetic particle inspection of each bolt
• Each bolt has a minimum tensile strength of 110,000 psi
• Gasket Grade T - Nitrile (double orange stripe) -20˚F (-29˚C) to +180˚F (+82˚C)
• Ductile iron housings conform to ASTM A-536 Grade 65-45-12
• Groove dimensions to AWWA C-606
• Finish: Orange enamel paint