Like all of the H-Block supports, the HBS Series is perfect for supporting natural gas and refrigeration piping systems, cable tray, electrical conduit, multiple lines, HVAC equipment and many other applications.
The HBS Series provides a longer mounting surface with strut lengths up to 46-3/8”. Standard strut mount pipe clamps are used to secure the pipes.
The HBS Series is suitable for installation on most types of roofing material or other flat surfaces.