HB-Mega-R-Roller-Series With 15/8" H-132 Pre-Galvanized Steel Channel With Rollers
The HBS-Mega-R Series is designed for superior support of natural gas and refrigeration pipes. The roller allows for longitudinal movements of the pipe. This support is suitable for most types of roofing material or flat surfaces.
Rooftop supports come pre-assembled.
Features
- Base Material - 100% recycled rubber
- Compatible with 8" and 10" size pipe
- Pipe O.D. - 85/8" thru 20"