HB-Mega support with 15/8" 12 GA H-132 with pre-galvanized steel channel
The HB-Mega Series is UV resistant and suitable for installations on all types of roofing surfaces and on ground applications and can be used as a curb (sleeper) replacement. The HB-MEGA series can support natural gas, refrigeration, light to heavier pipe hanger support systems, and Adjustable and Fixed Duct Support Systems.
Features
- 100% Recycled Rubber
- All 4 corners coated with ANSI #2535.1-1998 orange
- ASTM D575 Method B – Modified – Compression/Deflection tested/accredited
- ASTM D1171 Modified – Ozone Resistance tested/accredited
- Freeze/Thaw Environmental Simulation tested/accredited