Products & Services

The brands you trust. The knowledge, expertise, and support you rely on.

FIG SERIES 40 Series 40 - Full Port, Lug & Wafer Ball Valves - Class 150

SV40
Print

Add to Submittal Manager

Login or register for an account to access your Submittal Manager

Login Register

Require Additional Assistance?

Request more info

Sharpe® polymer-seated, compact lug & wafer ball valves provide superior performance and reliability in a wide range of applications.

  • Compact design. Weight and space savings.
  • Bi-directional, bubble tight shut-off
  • Styles: 40W (wafer), 40L (lug)
  • Size Range: NPS 2"-4" (DN 50-100) full port
  • Pressure Class: ASME Class 150
  • Body Materials: Cast Carbon Steel, Cast Stainless Steel
  • Standards: ASME B16.34, NACE MR0175 (with suffix A)
  • End Connections: Wafer, Lug, Flanged
  • Blow-Out Proof Stem
  • Live-loaded stem packing as standard
  • ISO 5211 Top Mounting Pad - Automatable
  • Additional Options and Accessories - See Data Sheet
  • Sharpe® valves, actuators, and accessories are designed to work together; delivering exceptional performance.

Are you a distributor partner? Log in or register for a free Connect Portal account now.