The FlexHead SuperFlex SLT Hose offers installers, designers, & engineers the most versatile ready-for-installation grooved solution for connecting sprinklers to branch lines. The hose provides solutions for installing sprinklers in ASTM C635 & C636 suspended ceiling, sidewall, and gypsum board ceiling applications in compliance with NFPA 13.
The fully welded hose design uses industry standard 1” Grooves and provides building owners, contractors, and engineers confidence that the installation will not leak or fail in critical applications. The hoses are 100% leak tested and every hose comes with an easy to identify blue tag.
The FlexHead SuperFlex SLT Hose is available in lengths ranging from 36in to 72in and comes with 1/2 and 3/4 outlet drops for sprinkler connections. The hose may be installed in a 2” Bend Radius and can accommodate up to 12 Bends, eliminating the need to count or measure bends. The SuperFlex SLT Hose is cULus Listed and FM Approved.
Additional Features:
Fully Welded 304SS Braided Hose Assembly
Compliant with NFPA 13, 13R, & 13D
For Wet, Dry, and Pre-Action Sprinkler Systems
Pre-Installed Sprinkler Head option available upon request
Bracket Options:
BKT-MPT, BKT-ADO, BKT-UHO3, BKT-TZ