Products & Services

The brands you trust. The knowledge, expertise, and support you rely on.

FIG 20XXSF 20XXSF - FlexHead® SuperFlex® Hose

Superflex Product Image
Print

Add to Submittal Manager

Login or register for an account to access your Submittal Manager

Login Register

Require Additional Assistance?

Request more info

The FlexHead SuperFlex Hose offers installers, designers, & engineers the most versatile solution for connecting sprinklers to branch lines. The hose provides solutions for installing sprinklers in ASTM C635 & C636 suspended ceiling, sidewall, and gypsum board ceiling applications in compliance with NFPA 13.

The fully welded hose design uses industry standard threads and provides building owners, contractors, and engineers confidence that the installation will not leak or fail in critical applications. The hoses are 100% leak tested and every hose comes with an easy to identify blue tag.

The FlexHead SuperFlex Hose is available in lengths ranging from 36in to 72in and comes with1/2 and3/4 outlet drops for sprinkler connections. The hose may be installed in a 2” Bend Radius and can accommodate up to 12 Bends, eliminating the need to count or measure bends. The SuperFlex Hose is cULus Listed and FM Approved.

Additional Features:

  • Fully Welded 304SS Braided Hose Assembly
  • Compliant with NFPA 13, 13R, & 13D
  • For Wet, Dry, and Pre-Action Sprinkler Systems
  • Pre-Installed Sprinkler Head option available upon request

Bracket Options:

  • BKT-MPT, BKT-ADO, BKT-UHO3, BKT-TZ"

Are you a distributor partner? Log in or register for a free Connect Portal account now.