Products & Services

The brands you trust. The knowledge, expertise, and support you rely on.

FIG FFP, FFP-SLT FFP & FFP-SLT - FlexHead® Flexible Pipe

Ffp Product Group
Print

Add to Submittal Manager

Login or register for an account to access your Submittal Manager

Login Register

Require Additional Assistance?

Request more info

Flexhead® Flexible Pipe (FFP) products are stainless steel hoses and available with SLT in piping design coupling connections. Available in lengths of 24"(bends up to 90º) and 48"(bends up to 180º) with OD of 2", 2 1/2", 3" and 4". Pressure rating for 2", 2 1/2", and 3" is 300 PSI and 4"is 250 PSI. An easy, cost effective, and a quick way to connect pipes at odd angles or to reduce the number of couplings and fittings required.


FFP-friction-loss-data-table.jpg#asset:145586


Are you a distributor partner? Log in or register for a free Connect Portal account now.