The FlexHead® 20XX-DPS Dry Pendent Sprinkler Flexible Hose Series offers installers a reliable & maitenance friendly solution for installing Dry Pendent Sprinklers in freezers and cold storage applications.
The 20XX-DPS Flexible Hose Series accomodates for differential movement between the piping system and the freezer. This minimizes the potential for the sprinkler & gasket seal to be damaged during seisimc events or freezer maintenance.
The 20XX-DPS Flexible Hose Series is available for 1", 1 1/4", & 1 1/2" dry pendent sprinklers and can be supplied in 24” to 72” lengths. Grooved inlet and Drain-tee options are available. The flexible hoses may be installed with the BKT-DPS & BKT-UHO3 brackets. The offering is FM Approved.