The FlexHead® Drop Nipple Model uses traditional Anvil Strut® to secure the FlexHead® sprinkler hose to the building structure. The flexible hose is attached to a drop nipple with reducer during final fit-up and is also compatible with adjustable drop nipples. This model is perfect for applications where you have a concrete deck above the ceiling that can be used to secure the flexible hose to the building structure. This configuration allows the installer to attach the Anvil-Strut® in the general location of the sprinkler head during the rough installation.
The Anvil-Strut® is initially attached to the building structure on one side and can be rotated 360 degrees while the flexible hose can be adjusted along the length of the Anvil-Strut to get perfect sprinkler head placement without any reconfiguration of sprinkler piping. These models are designed for use in commercial suspended ceilings and Sheetrock ceilings.
Description
- FlexHead® sprinkler hose: 304 stainless steel
- Anvil-Strut® with pipe clamp (not included)
- Drop nipple with reducer (not included)
(also compatible with adjustable drop nipples)
Friction Loss Data for Drop Nipple Model
FLEXHEAD®MODEL # | OUTLET SIZE IN (CM) | HOSE ASSEMBLY LENGTH FT (M) | EQUIV LENGTH OF SCH 40, NOM 1 IN. DIAM PIPE FT (M) | MAX AMBIENT TEMP RATING F © | MAX RATED PRESSURE PSI (KPA) | K-FACTOR | MIN BEND RADIUS IN (MM) | # OF BENDS |
---|---|---|---|---|---|---|---|---|
* The “IE-G” indicates a “low profile” elbow unit welded on the end of the hose. This model will have a 1 inch female outlet. Approval of these models of flexible metal sprinkler hose incorporates a stainless steel elbow welded on the outlet end of the hose and with Anvil-Strut® channel and pipe clamp is limited to securing these models to the building structure. These models are for use in commercial suspended ceilings (Tbar Grid) and Sheetrock suspended ceilings. * Equivalent length numbers include maximum “K” factor for sprinkler head that is listed. | ||||||||
2024-IE-G | 1(2.54) | 2(0.6) | 10.7 (3.4) | 300º(148º) | 175(1205) | 22.4 | 7 (180) | 1 |
2036-IE-G | 1(2.54) | 3(0.9) | 15.1 (4.6) | 300º(148º) | 175(1205) | 22.4 | 7 (180) | 2 |
2048-IE-G | 1(2.54) | 4(1.2) | 21.5 (6.5) | 300º(148º) | 175(1205) | 22.4 | 7 (180) | 3 |
2060-IE-G | 1(2.54) | 5(1.5) | 25.3 (7.7) | 300º(148º) | 175(1205) | 22.4 | 7 (180) | 3 |
2072-IE-G | 1(2.54) | 6(1.8) | 26.9 (8.1) | 300º(148º) | 175(1205) | 22.4 | 7 (180) | 4 |