FlexHead® Flexible Sprinkler Connections consist of fully welded, stainless-steel hose assemblies and a bracketing system that connects sprinkler heads to the branch lines.
The mounting bracket is specifically designed to be compatible with the Armstrong® TechZone suspended ceiling systems. These systems install in a quarter of the time of hard pipe armovers, allowing for rapid installation or relocation of sprinkler heads in suspended ceilings. The flexible hose connection assures center-of-ceiling tile location for sprinkler heads. Each FlexHead®connection comes with a mounting bracket and a one-piece, leak-tested sprinkler drop.
Our Flexible Sprinkler Connections are compatible with any contractor-installed sprinkler head of choice and are available in both 1⁄2 & 3⁄4 outlet sizes. This pressure-leak tested system is available in 2’, 3’, 4’, 5’ & 6’ (0.6 – 1.8 m) hose lengths, making it ideal for any commercial application. FlexHead® has a low-profile unit as well to accommodate even the most space restrictive projects.
All our commercial sprinkler connections are Factory Mutual (FM) approved and UL listed and are manufactured in an FM/UL audited facility. The standard unit is rated at 175PSI with a 300PSI unit available for high pressure applications. Available with 2’, 3’, 4’, 5’, or 6’ hose lengths, the connection makes it perfect for any commercial application.