FPPI Fire Alarm Bell: The 6" and 10" Alarm Bells provide an audible notification of a sprinkler system event. Can be used to signal flow with in the sprinkler system or tampering with a monitored valves. Each bell is complete and provides 4 wire connectivity for "through" wiring to additional devices*. UL Listed.
FIG 02-450 Fire Alarm Bell
Fire Alarm Bell Back Box
Liquid Filled Pressure Gauge
1-pc Plastic Canopy
Pressure Gauge Kits
Pendent Canopies 2-pc Plastic
Residential Pressure Gauge
2-pc Recessed Short Skirt
Hex Nuts
Heavy Gauge Steel Wall Plates
Water Shield