The FlexHead FH200 SuperFlex Hose Series offers installers, designers, & engineers the most versatile solution for connecting sprinklers to branch lines. The hose provides solutions for installing sprinklers in ASTM C635 & C636 suspended ceiling, sidewall, and gypsum board ceiling applications in compliance with NFPA 13.
The fully welded hose design uses industry standard threads and provides building owners, contractors, and engineers confidence that the installation will not leak or fail in critical applications. The hoses are 100% leak tested and every hose comes with an easy to identify blue tag.
The FlexHead FH200 SuperFlex Hose Series is available in lengths ranging from 24in to 72in, 1/2 and 3/4 outlet drops for sprinkler connections, and straight and elbow options for confined spaces. The hose may be installed in a 2” Bend Radius and can accommodate up to 12 Bends, eliminating the need to count or measure bends. The SuperFlex Hose is cULus Listed and FM Approved.
Additional Features:
- Fully Welded 304SS Braided Hose Assembly
- Compliant with NFPA 13, 13R, & 13D
- For Wet, Dry, and Pre-Action Sprinkler Systems
- Pre-Installed Sprinkler Head option available upon request
Bracket Options:
- FH120, FH150, BKT-MPT, BKT-ADO, BKT-UHO3, BKT-MPO