V200 valve positioners provide superior repeatability, accuracy, and reliability in a wide range of applications.
- Models: V200E (electropneumatic positioner); V200P (pneumatic positioner)
- External zero + span adjustment without removing the cover
- Input: 4-20 mA (V200 E); 3-15 psi (V200 P)
- Protection class: IP66 / NEMA 4X enclosure
- Variety of cams available
- Variety of spindles available
- Variety of feedback options
- Optional gauges
GO - Quadrant Manual Worm Gear Operators
Sentinel VPT & Watchman VPT Rotary Limit Switches
SPNII - Rack and Pinion Pneumatic Actuators
SBWG SBWG-ABZ Manual Worm Gear Operators
210LS Rotary Limit Switch Box
YT-3300 & YT-3400 Smart Positioner
Sharpe® Cast Mounting Brackets
B - Electric Actuators, Double Acting
SDC - Declutchable Manual Overrides
EM – Electric Actuators, Mini, Double Acting