Sharpe® electric actuators provide superior performance and reliability in a wide range of applications.
- NEMA 4X / IP67: Waterproof and dust-proof enclosure
- 14 different SEA models
- Torque output up to 31000 lbf-in (3503 Nm)
- Voltage: 120 VAC. Optional 220 VAC, 24 VAC, 12 VDC, 24 VDC
- Standard motors have built-in thermal protection (275°F) that prevents motors from burning out and are 30% duty rated with optional 75% duty rating.
- Working Conditions: -22 °F to +149 °F, 30% to 95% humidity.
- Additional Options and Accessories - See Data Sheet
Looking for spring return, electric actuators that fail open or closed when there is a loss of power? See Series ESR