- D400 Digital Positioner
- Microprocessor based valve positioner
- Local push button configuration
- Available with Foundation Fieldbus, PROFIBUS and HART Protocols
-
CSA, FM, ATEX, IECEx approvals available
- Protection class: IP65 / NEMA 4X enclosure
- Temperature Range from -40 °F to +185 °F (-40 °C to +85 °C)
FIG SERIES D400 D400 - Digital Positioners


Are you a distributor partner? Log in or register for a free Connect Portal account now.