Rugged, declutchable overide for pneumatic actuators. Manual overrides are installed between the valve and actuator to provide manual operation of the valve in the event of an actuator failure or loss of power.
- Suitable for double acting and spring-return actuators.
- High-Strength, High-Torque Output.
- Body Material: Cast Carbon Steel (WCB) body with phosphate, epoxy & polyester coating
- IP67 (Ingress Protection Rating 67) provides reliable weatherproof sealing
- One piece body
- ISO 5211 Mounting Dimensions - Automatable
- Self lubricated bearings