Size Range: 1/2" through 4"
Material: Carbon steel
Finish: Copper plated
Service: Recommended for suspension of non-insulated stationary copper tube.
Approvals: Complies with Federal Specification A-A-1192A (Type 10), WW-H-171-E (Type 10), ANSI/MSS SP-69 and MSS SP-58 (Type 10).
Features:
- Threads are countersunk so that they cannot become burred or damaged.
- Knurled swivel nut provides vertical adjustment after piping is in place.
- Captured swivel nut will not fall off.
Ordering: Specify nominal tube size, figure number, name and finish.
Note: Metric nut available upon request.