Size Range: 1/2" through 2"
Material: Malleable iron
Finish: Epoxy Coated
Service: Recommended for suspension of non-insulated stationary copper tube.
Approvals: Complies with Federal Specification A-A-1192A (Type 12), WW-H-171-E (Type 25), ANSI/MSS SP-69 and MSS SP-58 (Type 12).
Installation:
- Permanent installation of clamp may be made before the tubing is placed in position.
- Final installation is attained by swinging the lower portion of the hinged clamp up under the tubing and inserting a single screw securely.
Features:
- Hinged design provides for economical installation.
- Designed to provide a tight fit on copper tubing.
Ordering: Specify nominal tube size, figure number, name.
69 Adjustable Swivel Ring
69F Adjustable Swivel Ring, Felt Lined
Light Duty J-Hanger
Light Duty Copper Ring Hanger
104 Adjustable Swivel Ring, Split Type
108 Split Pipe Ring
138R Extension Split Pipe Clamp
Trapeze Pipe Hanger
Light Duty Stainless Steel Band Hanger
Light Duty DWVG Hanger