This product is made of carbon steel and has an epoxy coated finish. it is recommended for the suspension of stationary copper tube.
The Anvil light duty line of commercial hangers and supports is an economical choice for light duty plumbing and mechanical projects that do not require domestically sourced materials.
Features
- Size Range: 1/2" through 6" CTS
- Maximum Temperature: 450° F
- Approvals: MSS SP-58 (Type-8)
- For U.S. domestic product see Figure CT-121 copper tubing riser clamp