Products & Services

The brands you trust. The knowledge, expertise, and support you rely on.

FIG 001CTG Light Duty Copper Tube Clevis Hanger

001 CTG LR
Print

Add to Submittal Manager

Login or register for an account to access your Submittal Manager

Login Register

Require Additional Assistance?

Request more info

This product is carbon steel with an epoxy finish. It is recommended for suspension of stationary copper tube.


The Anvil light duty line of commercial hangers and supports is an economical choice for light duty plumbing and mechanical projects that do not require domestically sourced materials.

Features

  • Size Range: 1" through 6" CTS
  • Approvals: MSS SP-58 (Type-12)

Are you a distributor partner? Log in or register for a free Connect Portal account now.