• Maximum working pressure 300 psi (20.7 bar) depending on size and schedule of pipe
• ASME B1.20.1 NPT threads
• Equivalent length in feet of schedule 40 outlet pipe with a Hazen-Williams
coefficient of 120 per UL 213
• 1” outlets not listed by UL for direct connection to 1” sprinkler heads
• Gasket Grade E - EPDM (green stripe) -30˚F (-34˚C) to +230˚F (+110˚C)
• Ductile iron housings conform to ASTM A-536

7086 Hose Nipple
7050 Standard 90° Elbow
7057-6D 60° Long Rad. Elbow
COOPLOK 45° Elbow, Standard Radius
7052-5D 22-1/2° Long Rad. Elbow
7076 Reducer, Threaded
7051-6D 45° Long Rad. Elbow
7051LR Long Radius 45° Elbow
7051-5D 45° Long Rad. Elbow
7057-5D 60° Long Rad. Elbow