• Maximum working pressure 500 psi (34.5 bar) depending on size and schedule of pipe
• ASME B1.20.1 NPT Threads
• Equivalent length in feet of Schedule 40 outlet pipe with a Hazen-Williams coefficient of 120 per UL 213
• All housings, gaskets and bolts identified by SCI logo
• 100% Magnetic Particle inspection of each Bolt
• Each bolt has a minimum tensile strength of 110,000 psi
• Gasket Grade E - EPDM (green stripe) -30˚F (-34˚C) to +230˚F (+110˚C)
• Ductile iron housings conform to ASTM A-536

7046 Clamp-T, Grooved Branch
7042 Outlet Coupling
6045 Gruvlok CTS Mechanical Tee
7048 Clamp-T, Gr x Gr Cross
6047 Gruvlok CTS Mechanical Cross
COOPLOK Mechanical Tee, Grooved
MT-1 & MT-1A Threaded Mechanical Branch Tee
7047 Clamp-T, Thd x Thd Cross
MT-2 & MT 2A Grooved Mechanical Branch Tee
7049 Clamp-T, Gr x Thd Cross