Fig. 65GMT (EPDM) & Strap Tee – Fig. 65GMU (EPDM)
Mechanical Tee & Strap Tee gaskets are made to conform to the exterior surface of the pipe. When fittings are tightened, a compression-type seal is formed. For use with COOPLOK 65MT, 65MG & 65MU fittings.
Available in EPDM only. Sizes: 2" to 8" for 65MT & 65MG; 1-1/4" to 2-1/2" for 65MU