• 300 psi working pressure
• EPDM 200° F maximum working temperature
• NBR 180° F maximum working temperature
• 10-Position lever handle or gear operator
• Grease fitting on gear operator
• Upper and lower shafts - Stainless Steel Grade 420 ASTM A-276
• O-Rings - EPDM or NBR
• Handwheel - Ductile Iron
• Lever Handle - ASTM A-536 Ductile Iron
• Lever Handle Lengths - 2” - 6” Valves = 10”, 8” Valves = 13”
• Suitable for “Dead End” Service