• Ductile Iron body, standard port
• NACE Compliant
• 316 Stainless Steel ball and stem
• PTFE body seat
• Viton® B Stem seals
• Lever handle with padlock feature
• Grooved end dimensions to AWWA C-606
• 2” – 4”: 1,000 psi working pressure
• 6”: 1,500 psi working pressure
• Color - Black
Not for use in potable water systems