• Clamp connection, for easier cleaning, inspection, or replacement of any worn parts
• Field serviceable
• All wetted parts polished to 180 grit
• Sizes: 1.5″, 2″, 3″, 4″
• Pressure Rating: 150 PSI CWP, non-shock
• Cracking (opening) Pressure: 1.16 - 1.45 PSI
• Body Material: 316 Stainless Steel
• Spring Material: 316 Stainless Steel
Size |
ASC Number |
SCI Legacy Number |
1.5" |
4379000000 |
S7745MP6014 |
2” |
4379000010 |
S7745MP6020 |
3” |
4379000020 |
S7745MP6030 |
4” |
4379000030 |
S7745MP6040 |