Size Range: Cable Size A, B, C, D
Material: Carbon Steel
Finish: Zinc Coated
Service: Cable designed for use with C200 series clutches to support HVAC equipment.
Ordering: Specify figure number, size, and description.
Notes:
1. Cable is sold on a spool at the lengths listed.
2. Cable may be cut to length with the Fig. C900 Cable Cutter. Alternate tools may be acceptable.
3. Cable ends should be inspected after cutting to ensure they have not significantly un-wound. Slight fraying at the exposed ends of the cable is typical. Excessive fraying may make it difficult to insert cable through C200 series clutches.