Complete air plasma system* for fast and clean cutting of pipe ranging from 2" - 16."
Features:
- Heavy duty frame
- Power head for easy pipe rotation
- Torch holder located on the measuring track for easy sizing
- Heavy rollers for pipe maneuvering
- Plasma system to cut pipe
- Cuts 2" - 16" up to 25 feet in length
- Adjustable torch guide for bevel or straight cut
Recommended power unit for large diameter pipe is 80 - 100 amps
*Plasma unit not furnished with machine