Universal Shield Floor Adapter - Anvil Shields Fig 35
Material: UV Resistant Polypropylene 20% Glass Filled
Temperature: Operating temperature between -40°F to 178°F (-40°C to 81°C)
Color: Gray
Service: Support of insulated horizontal refrigeration, air conditioning, and plumbing pipe when used with Fig. 30, Fig. 31, and Fig. 34.
Approvals: UL classified for USA (UL-723 (ASTM E84)) and ULC listed for Canada (ULC-S102.2)
Installation: Center under Fig. 30 and Fig. 34. Clip Fig. 31 over the Floor Adapter into the Fig 30 in order to secure it.
Ordering: Specify figure number