Universal Shield Clevis Adapter - Anvil Shields Fig 31
Size Range: From 2" through 12" Clevis (Fig. 260) when used with Fig. 30.
Material: UV Resistant Polypropylene 20% Glass Filled
Temperature: Operating temperature between -40°F to 178°F (-40°C to 81°C)
Color: Gray
Service: Support of insulated horizontal refrigeration, air conditioning, and plumbing pipe when used with Fig. 30.
Approvals: UL classified for USA (UL-723 (ASTM E84)) and ULC listed for
Canada (ULC-S102.2)
Installation: After installation of Fig. 30 with Fig 260 clevis hanger, clip into the bottom of the Fig. 30 in order to secure the Fig. 260.
Ordering: Specify figure number and size.