Universal Shield Angle Adapter - Anvil Shields Fig 33
Size Range: 1/2" to 25/8" Steel Angle
Material: UV Resistant Polypropylene 20% Glass Filled
Temperature: Operating temperature between -40°F to 178°F (-40°C to 81°C)
Color: Gray
Service: Support of insulated horizontal refrigeration, air conditioning, and plumbing pipe when used with Fig. 30.
Approvals: UL classified for USA (UL-723 (ASTM E84)) and ULC listed for Canada (ULC-S102.2)
Installation: Clip into the Fig. 30 and then clip directly on steel angle or C-channel.
Ordering: Specify figure number