Products & Services

The brands you trust. The knowledge, expertise, and support you rely on.

FIG 30 Anvil Shields - Universal Shield

30
Print

Add to Submittal Manager

Login or register for an account to access your Submittal Manager

Login Register

Require Additional Assistance?

Request more info

Universal Shield - Anvil Shields Fig 30

Size Range: Up to 125/8" O.D. Insulation

Material: UV Resistant Polypropylene 20% Glass Filled

Temperature: Operating temperature between -40°F to 178°F (-40°C to 81°C)

Color: Gray

Service: Support of insulated horizontal refrigeration, air conditioning, and plumbing pipe.

Approvals: UL classified for USA (UL-723 (ASTM E84)) and ULC listed for Canada (ULC-S102.2)

Installation: Install on Fig. 260 clevis hanger or clip into Fig. 32, 33, 34, 36, or 37. When installed with Fig. 260 clevis hanger secure with Fig. 31.

Ordering: Specify figure number and size.

Are you a distributor partner? Log in or register for a free Connect Portal account now.