Strut Shield Insulation Cover - Anvil Shields Fig 21
Size Range: Up to 81/4" O.D. Insulation
Material: UV Resistant Polypropylene
Temperature: Operating temperature between -40°F to 178°F (-40°C to 81°C)
Color: Shown in White, also available in Black
Approvals: UL classified for USA (UL-723 (ASTM E84)) and ULC listed for Canada (ULC-S102.2)
Installation:
• Cut to desired size.
• Place over insulation and line up mounting notches with Fig. 20.
• Secure insulation shield with tie wraps.
Ordering: Specify figure number, size, and color.
Anvil Shields - Strut Shield
Anvil Shields - Universal Shield Strut Adapter
Anvil Shields - Universal Shield Strut Stabilisator