Strut Shield - Anvil Shields Fig 20
Size Range: Up to 81/4" O.D. Insulation
Material: UV Resistant Polypropylene Copolymer (Size F 20% Glass Filled)
Temperature: Operating temperature between -40°F to 178°F (-40°C to 81°C)
Color: Shown in White, also available in Black
Service: Support of insulated horizontal refrigeration, air conditioning, and plumbing pipe.
Approvals: UL classified for USA (UL-723 (ASTM E84)) and ULC listed for Canada (ULC-S102.2)
Installation: Clip directly on Anvil-Strut™ AS200 15/8" x 15/8" strut channel.
Ordering: Specify figure number, size, and color.