Anvil Dakota Strut™ has multiple mounting options from the top and bottom and eliminates the need for back-to-back channel in some situations. It has a slotted profile for use with Dakota Smart Clamps.
- Available in: AS200 (1 5/8” x 1 5/8” x 12 GA) and AS520 (13/16” x 1 5/8” x 12 GA)
- Pre-cut lengths: 14”, 24”, 42”, 78” (other lengths available upon request)
- Hanger hole profile: 9⁄16" X 11⁄8" Elongated Holes
- Made in the USA
- Material: ASTM A-653 - Gr. 50 Class 1 SS - premium grade
- Finish: Pre Galvanized Carbon Steel
- Elongated slots for hanger rod attachment options
- Great for pre-fabricating trapeze hangers