Anvil Dakota Smart Slotted Mounting Receivers provide huge time savings for installers when compared to standard spring nuts. They are quickly installed via push - no tools required. They are used to add mounting slots for Dakota Strut clamps (ASDAKCLAMP) to any 15⁄8" channel
Dakota Smart Receivers are used in many applications including racking, strut fittings and brackets. They are great for pre-fabrication as well and manufactured in the USA.
- Material: Steel
- Finish: Pre Galvanized/Zinc Plated
- Complies with the requirements of ANSI/MSS SP-58
- Snaps into any strut with a 7/8" opening
- Moveable along channel
- Quick back to back strut application
- Will accommodate clamps from 1/2" to 1" IPS