Anvil Dakota Rigid IPS Smart Clamp is designed for strapping or clamping system pipe to trapeze hangers or supports. Its 'push, click, done' installation method allows for huge time savings. You simply click the Smart Clamp into place and squeeze it to remove. It's made with high-strength steel and doesn't require fasteners which gives it a clean look.
- Size range: 1/2" to 2"
- Material: Steel
- Finish: Pre Galvanized/Zinc Plated
- Temperature: 450°F with an Electro-Galvanized Finish
- Complies with the requirements of ANSI/MSS SP-58
- Fast push and click installation
- No power tools required for installation
- Quickly installed and removed
- Made in the USA