Size Range: Service Line: Up to 12", Fasteners: 1/2" through 3/4", Mounting Hole: 3/8" and 1/2"
Material: Carbon Steel
Finish: Plain or Electro-Galvanized per ASTM B633
Service: Used to rigidly brace and restrain piping systems subjected to seismic loads. The multi-connector adapter distributes the load into the structure through two fasteners, maximizing the load capacity of the brace or restraint. For rigid brace assemblies, the multi-connector adapter may be installed in combination with Anvil’s Fig. AF771, AF075, AF076, and AF077. For restraint assemblies, the multi-connector adapter may be installed in combination with Anvil’s Fig. AF777.
Approvals: cULus Listed (UL 203a). Complies with the hanging and bracing requirements listed in NFPA 13.
Installation Instructions:
- Install two fasteners through the fastener holes (H2). Install per the fastener manufacturer's installation instructions.
- Install seismic brace or restraint through mounting hole (H1).
- Fire Protection applications shall also be installed per the requirements of NFPA 13 and local codes.
Ordering: Specify size, figure number, finish and description.