A stainless steel seismic clamp designed to connect a piping system to a brace member. The AF730SS rigidly braces piping systems subjected to horizontal, longitudinal, and lateral seismic loads. The AF730SS may also be installed to rigidly brace piping systems subjected to vertical seismic loads.
Features:
• Torque off set screw and nuts provide a visual indication that the desired installation torque values have been achieved.
• Eliminates brace member eccentricity by concentrically loading 1" and DN25 brace pipes.
Approvals: cULus Listed (ANSI/UL 203a) and FM Approved (FM 1950-13). FM Tested (ANSI/FM 1950-16). Complies with NFPA 13, ASCE 7, IBC, & MSS SP-127 bracing requirements.
Size Range: Service Pipe Size: 1" through 12", DN25 through DN100
Material: t-316 Stainless Steel Brace Member Attachment Fitting, Clamp, and Hardware.
Ordering: Specify figure number, service pipe size, and description.