A stainles steel seismic swivel attachment designed to connect a brace member to the building structure or to a seismic structural attachment. The AF700 rigidly braces piping systems subjected to horizontal seismic loads. The AF700SS may also be installed to rigidly brace piping systems subjected to vertical seismic loads.
Features:
• Break off set screw provides a visual indication that the desired torque value has been achieved
• Eliminates brace member eccentricity by concentrically loading 1" and DN25 brace pipes
Size Range: Brace Member: See Table
Anchor Size: 1⁄2" through 3⁄4" (M12-M18)
Material: t-316 Stainless Steel
Approvals: cULus Listed (ANSI/UL 203a) and FM Approved (FM 1950-13). FM Tested (ANSI/FM 1950-16). Complies with NFPA 13, ASCE 7, IBC, & MSS SP-127 bracing requirements.
Ordering: Specify brace pipe size, fastener size, figure number, finish and description.