Products & Services

The brands you trust. The knowledge, expertise, and support you rely on.

FIG AF075 AF075 Sway Brace Swivel Attachment

Af075
Print

Add to Submittal Manager

Login or register for an account to access your Submittal Manager

Login Register

Require Additional Assistance?

Request more info

Size Range: Brace Pipe: 1" through 2" Sch. 40; Anchor Size: 1/2"

Material: Ductile Iron Cast Hoop End with Carbon Steel Baseplate and Hardware

Finish: Plain or Electro-Galvanized per ASTM B633

Service: A seismic swivel attachment designed to connect brace pipe to the building structure or to a seismic structural attachment. The Sway Brace Swivel Attachment rigidly braces piping systems subjected to horizontal seismic loads.

Approvals: cULus Listed (UL 203a) and FM Approved (FM 1950-10 & FM 1950-13). Complies with the hanging and bracing requirements listed in NFPA 13.

Features:

  • Large installation hole in the cast hoop end allows the brace pipe to pass through easily without interference.
  • Field adjustable design requires no threading of the brace pipe
  • The set screw design provides a visual indication that the desired torque value has been achieved

Installation Instructions:

  • Insert anchor through the mounting hole and into the structure or seismic structural attachment.
  • For connection to Fig. AF085, AF086, AF087, and AF779 seismic structural attachments, the bolt and nuts shall be installed wrench tight (typically finger tight plus 1/4 to 1/2 turns).
  • For connection to concrete, wood, timber, steel, and other structures, install fasteners per the fastener manufacturer’s installation instructions.
  • Insert Sch. 40 brace pipe into the cast hoop end. The brace pipe should extend a minimum of 0.50" past the back of the cast hoop end.
  • Torque set screw until the head bottoms out on the cast hoop end.
  • Check the cross bolt and nut and ensure the nut is wrench tight.
  • Fire Protection applications shall also be installed per the requirements of NFPA 13 and local codes.

Ordering: Specify brace pipe, figure number, finish and description.

Are you a distributor partner? Log in or register for a free Connect Portal account now.