This product features an electro-galvanized finish and is recommended for the suspension of stationary pipe.
The Anvil light duty line of commercial hangers and supports is an economical choice for light duty plumbing and mechanical projects that do not require domestically sourced materials.
Features
- Size range: 1/2" through 6" NPS
- Max Temperature: 450° F
- Approvals: MSS SP-58 (Type-1)
- For U.S. domestic product see Anvil Fig. 260 Clevis Hanger
- For insulated line options without shields, see Figures 260 ISS and Figure 300. For insulated line options with shields, see Figures 167 and 168. For ductile iron pipe sizes, see Figure 590.
- Fig. 260F (Felt lined) – available for use for suspension of copper (or other material) so as to prevent electrolysis between the dissimilar metals of the hanger and the pipe, tube or conduit.