Size Range: 1-1/2" through 4" Trapeze Pipe
Material: Carbon steel
Finish: Pre-Galvanized per ASTM A653
Service: Allows for the hanging of piping systems between structural attachments.
Approvals: cULus Listed
Ordering: Specify trapeze size, rod size, figure number and finish.