Size Range: 1/2" through 6" copper tube
Material: Carbon steel and felt with adhesive backing
Finish: Strap is Pre-Galvanized Material. Nut is Zinc Plated.
Service: Recommended for suspension of non-insulated stationary copper tubing.
Maximum Temperature: 120° F
Approvals: Complies with Federal Specification A-A-1192A (Type 10)
WW-H-171-E (Type 10), ANSI/MSS SP-69 and MSS SP-58 (Type 10).
Features:
- The layer of felt separates the copper tubing from the steel ring for electrolytic resistance and also minimizes noise and vibration.
- Threads are countersunk so they cannot become burred or damaged.
- Knurled swivel nut provides vertical adjustment after tubing is in place.
- The captured nut is permanent in the bottom portion of band, allowing the hanger to be opened during installation if desired, but not allowing the nut to fall out.
Ordering: Specify felt ring size, figure number and name.