Size Range: 1/4" through 6" copper tube
Material: Carbon steel and felt with adhesive backing
Finish: Zinc Plated (Hot-Dip Galvanized optional)
Service: Can be suspended by hanger rod or attached to wall. “T” slot in hanger permits side bolt to be installed after installation and setting of pipe.
Maximum Temperature: 120°F
Approvals: Complies with Federal Specification A-A-1192A (Type 5), ANSI/MSS SP-69 and MSS SP-58 (Type 5).
Features: The layer of felt separates the copper tubing from the steel strap for electrolytic resistance and also minimizes noise and vibration.
Components: Strap and bolt with nut – assembled.
Ordering: Specify felt hanger size, figure number and name.