Size Range: 3/8" through 3-1/2"
Material: Carbon steel
Finish: Plain or Hot-Dip Galvanized
Service: Recommended for attachment to bottom of beams, especially where loads are considerable and rod sizes are large.
Maximum Temperature: Plain 750° F, Galvanized 450° F
Approvals: Complies with Federal Specification A-A-1192A (Type 22), WW-H-171-E (Type 22), ANSI/MSS SP-69 and MSS SP-58 (Type 22).
Installation: If flexibility at the beam is desired, use with bolt and eye rod Fig. 278 or with weldless eye nut Fig. 290. If vertical adjustment is desired, use with threaded rod and nut and weld the attachment in an inverted position to the beam.
Features:
- Will accommodate very heavy loads and rod sizes through 3-1/2".
- Can be installed so as to provide for either flexibility or for vertical adjustment.
- Versatility affords economical stocking and erection.
- Beam size need not be considered.
Ordering: Specify rod size, figure number, name and finish. Sizes 1" and smaller are typically supplied with a bolt and nut. Sizes 1-1/4" and larger are typically supplied with a pin and cotters.