Material: Carbon steel
Finish: Plain or Hot-Dip Galvanized
Maximum Temperature: Plain 650° F, Galvanized 450° F
To Order Specify:
Type A, B, C: Figure Number, Type, Pipe Size, Stanchion Size, Material Specification and “D” Dimension.
Type P: Figure Number, Type, Saddle Size, Stanchion Size, Material Specification and “H” Dimension.
Type T: Figure Number, Type, Saddle Figure Number and Size, Stanchion Size, Material Specification and “H” Dimension.
For base plates that require holes, also specify hole size, and the center line to center line of the holes.