Size Range: 2" through 18"
Material: Carbon steel
Finish: Plain or Hot-Dip Galvanized
Service: Stanchion type of support for stationary pipe where vertical adjustment is required.
Maximum Temperature: Plain 650° F, Galvanized 450° F
Ordering: Specify figure number, type, pipe size, top stanchion size, material specification and “D” dimension. For base plates that require holes, also specify hole size, and the center line to center line of the holes.