Size Range: 3" through 24" pipe
Material: Two carbon steel halfbands and two bolts and nuts.
Finish: Plain or Hot-Dip Galvanized with Zinc Plated Bolts & Nuts
Service: Clamps joints of socket fittings together to prevent distortion of pipe line under excessive water pressure.
Approvals: Complies with Federal Specification A-A-1192A (Type 8), ANSI/MSS SP-69 and MSS SP-58 (Type 8).
Features: An economical method of anchoring joints of socket fittings when used on other than fire protection work.
Ordering: Specify pipe size, figure number, name and finish.